Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert GXT4 UPS, 700-10,000 VA

Recommended to protect mission-critical equipment, Liebert® GXT4™ is a true on-line UPS that delivers continuous, high-quality AC power with no break when transferring to battery. It protects equipment from all power disturbances due to blackouts, brownouts, sags, surges or noise interference.

Find Sales Contact Get Brochure Get UPS Catalogue
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Transportation
  • Retail and Wholesale
Warranty: Two-year standard and extended warranty protection

Liebert® GXT4™ is a true on-line UPS that delivers continuous, high-quality AC power to IT equipment with no break when transferring to battery. It protects equipment from virtually all power disturbances due to blackouts, brownouts, sags, surges or noise interference. For robust protection from 700-10,000 VA, these Liebert GXT4 UPS models provide industry leading features in a compact design.​

Benefits

Intelligent-ready networking
Power factor correction
Frequency conversion
Internal automatic bypass to protect against adverse conditions
Manual bypass capability (5-6-10 kVA models)
Support for up to six external battery cabinets for extended run-time

Features

On-Line design means zero transfer time. When utility power fails, your critical load remains supported by a seamless flow of power. Highest level of protection available in this UPS capacity range
Active ECO mode option allows improved energy efficiency
Easy serviceability with replaceable, hot swappable batteries
Control power to multiple devices via two independently programmable pair of sockets (700-3000 VA models only)
Optional bundle codes including rack mounting kit and SNMP/Webcard
ENERGY STAR® qualified model
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location