Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert S600D 3x1 10/20kVA

The Liebert S600 is a fully-digital, highly reliable, double conversion UPS solution that delivers clean and consistent power. This highly efficient solution is ideal for various deployments, whether it's IT racks, network closets, automation control systems, and precision instruments to small-sized control rooms among other edge applications.

Get Brochure Get Manual

Liebert S600 offers best-in-class efficiency of up to 91% over a wide range of load conditions, resulting in significant OPEX cost savings. S600D's integrated Smart Sleep technology in ECO mode provides a superlative efficiency of up to 94%.

Features

Inbuilt isolation transformer Unity power factor Efficiency >91% with built transformer Higher operating temp-00° to 500° Settable battery options Operates in a parallel configuration upto 4 nos LI-ion battery compatible Graphical touch screen system LCD display provides user-friendly operating interface Integrated SNMP for monitoring
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location