Rivolgiti a un rappresentante di Vertiv che lavorerà al tuo fianco e ti aiuterà a realizzare progetti complessi in base alle tue esigenze. Se la tua organizzazione ha bisogno di assistenza tecnica per un grande progetto, Vertiv può fornirti tutto il supporto necessario.

Ulteriori informazioni

Molti clienti si affidano ai reseller che sono partner di Vertiv per l’acquisto di prodotti ideali per le loro applicazioni IT. Affidati alle elevate competenze dei nostri partner che, grazie ai prodotti Vertiv, sono in grado di offrire soluzioni complete per infrastrutture e applicazioni IT: dalle specifiche alla vendita all’assistenza.

Trova un reseller

Sai già di cosa hai bisogno? Vorresti la comodità dell’acquisto e della spedizione online? Alcune categorie di prodotti Vertiv si possono acquistare tramite un reseller online.


Trova un reseller online

Hai bisogno di aiuto per scegliere un prodotto? Parla con un esperto di Vertiv altamente qualificato che ti orienterà verso la soluzione più adatta.



Contatta un esperto di Vertiv

Famiglia di prodotti

Commissioning

When you invest time and money into designing a new system, assembly, or critical facility, you need it to be done right, right from the start. The commissioning process ensures that this happens by aligning your entire project team and maintaining focus on meeting your requirements. Vertiv’s experienced commissioners maximize your return by delivering improved availability, enhanced safety, increased efficiency, and reduced operational costs.

Particolarmente adatto per:
  • Data CenterColocationHosting
  • Manufacturing
  • Power Generation
  • PowerGas Transmission and Distribution

Vantaggi

Greater availability and reliability of critical systems is achieved through verification and documentation of proper system installation, start up, and operation 
Less unplanned downtime results from early detection and correction of problems 
Fewer repairs are likely due to proper planning and design of systems from day one
Reduced lifecycle costs result from optimizing system performance 
More convenient, single-source accountability is achieved through streamlined project management and communication from your commissioning agent
More cost-effective problem resolution arises from identifying issues early in the process  
Fuller system integration results from verifying that all system components work not just independently, but as an integrated system  
Better informed workforce occurs as the result of training verification and the development of quality system manuals and clear operating procedures 
Enhanced ongoing maintenance and performance optimization is achieved based on benchmarking data established during the commissioning process 
Improved efficiency results from verification of efficiency features as part of the commissioning process  
Enhanced safety and compliance results from identifying safety hazards during design reviews, inspections, testing, and occupancy 
Streamlined LEED certification process occurs by commissioning per LEED requirements
More substantial return on investment results from preventing problems and downtime 

Caratteristiche

Commissioning  specifications and plan documents are developed to clearly define the scope and schedule for all commissioning activities
Design review verifies alignment with the Owner’s Project Requirements (OPR) document, checks for quality and coordination, and ensures proper design specifications for each discipline
LEED commissioning occurs for those seeking certification and will involve a Commissioning Authority (CxA)
Schedule integration brings together commissioning and construction schedules for reporting to all parties
Contractor submittal reviews verify compliance with the OPR, evaluate submittals for system-wide operational considerations, and make recommendations for correcting any variances
Installation and startup is completed per the manufacturer’s recommendations, industry accepted standards, and the OPR
Pre-functional equipment verification for each major piece of equipment is completed to confirm compliance with the OPR and construction documents
Functional and integrated systems testing confirms all equipment operates per design intent and works collectively as an integrated system under designed load and emergency conditions 
Training verification from qualified trainers is provided for both O&M staff and facility owners
Commissioning report details the entire project to demonstrate systems are performing in accordance with the final OPR
Systems manual and operating procedures are developed to ensure O&M staff has the right resource for effective system operations for many years to come
System optimization allows for fine-tuning of equipment settings or schemes after the commissioned systems are operational
Seasonal testing is performed during the project’s occupancy phase because specific environmental conditions cannot be simulated during construction
Warranty review ensures any operational or system performance issues are resolved before the warranty expires
 
PARTNER
Presentazione
PARTNER
Presentazione
Login dei partner

Lingua & Ubicazione