Vertiv™ PowerIT Metered Rack PDU
Vertiv™ PowerIT Metered rack PDUs (rPDU) deliver reliable power to critical IT equipment within a rack or cabinet. Includes a local LED display to view real-time power data. Every unit is 100% tested for reliability and functionality.
Se ha guardado este producto en su dashboard
Acaba de guardar este producto en su dashboard para verlo más tarde. Cuando ya no quiera tenerlo guardado, puede eliminar fácilmente el elemento de su dashboard.
Inicie sesión o cree una cuenta para guardar esto para más tarde
- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Chemical/Petrochemical (excl. Oil & Gas)
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Professional Services
- Retail and Wholesale
Vertiv™ PowerIT Metered Rack PDU
Vertiv™ PowerIT Metered rack PDUs (rPDU) deliver reliable power to critical IT equipment within a rack or cabinet. Includes a local LED display to view real-time power data. Every unit is 100% tested for reliability and functionality.
- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Chemical/Petrochemical (excl. Oil & Gas)
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Professional Services
- Retail and Wholesale
Especificaciones
Vertiv™ PowerIT Metered rack PDUs (rPDU) are available in a variety of electrical and receptacle configurations. Visit the rPDU Finder for a complete list of available Metered rPDUs.
Beneficios
Características
- Vertiv™ PowerIT Upgradeable rPDU IMD Feature Comparison
- Vertiv™ PowerIT Power Distribution Unit Installer Guide SL-70639
- Vertiv™ PowerIT IMD-5M Replacement Guide SL-71238
- Vertiv™ PowerIT Upgradeable PDU and Universal PDU Quick Installation Guide (SL-70646)
- Safety and Regulatory Statements
- Vertiv PowerIT Quick Installation Guide PDU VM1246 SL-70646
* Para ver descargas específicas de modelos, debe ir a la página de producto específica del modelo al seleccionar el nombre del modelo en el gráfico de especificaciones arriba.
Preguntas Frecuentes
- Q
- Can I add remote power monitoring to a Basic rPDU in the future?
- A
- Yes, the Metered Upgradeable rPDUs can be upgraded to have a remote power monitoring in the future by replacing the IMD or Interchangeable Monitoring Device.
- Q
- Can I upgrade the Metered Upgradeable unit without removing power from the unit?
- A
- Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.
- Q
- What local meter options are available?
- A
- Vertiv Geist standard Metered rPDUs are available with two local meter options. The Power Meter option scrolls through Power Factor, Amps, Volts and Watts. The Current Meter shows the current draw in Amps. Vertiv Geist Upgradeable Metered rPDUs come standard with a local meter displaying current only. With the use of the Vertiv rPDU Scanner application and VLC (Visual Light Communication) users can gather comprehensive power usage from a mobile device.