Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

2 Post Mounting Kits

Part Number

Description

Supported UPS Models

2POSTRMKIT

Front flush or center mount 2 post rack mounting kit; 4 piece design

PSI5 Rack/Tower models up tp 5kVA

2POSTRMKIT1U

Front flush or center mount 2 post rack mounting kit for 1U devices; 4 piece design

PSI5-1000RM1201U,
PSI5-1500RM1201U

RS500

Flush-mount shelf for 19" wide telecom/relay racks

PSI5 Rack/Tower models up tp 5kVA

RS600

Center-mount shelf for 19" wide telecom/relay racks

PSI5 Rack/Tower models up tp 5kVA

RS700

Flush-mount shelf for 23" wide telecom/relay racks

PSI5 Rack/Tower models up tp 5kVA

RS800

Center-mount shelf for 23" wide telecom/relay racks

PSI5 Rack/Tower models up tp 5kVA

2 Post Mounting Kits

 

4 Post Mounting Kits

Part Number

Description

Supported UPS Models

RMKIT18-32

4 post rack mounting kit for 19" racks

500VA to 10kVA

2 Post Mounting Kits

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location