Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Network Management Cards

Part Number

Description

RDU120

Network Communication Card with 10/100/1000 Mbps Ethernet, web interface, SNMP, BACnet IP/MSTP, Modbus TCP/RTU and environmental sensor support. UL-2900-1 certified. Includes a configuration cable.

IS-UNITY-SNMP

The Vertiv™ Liebert® IS-Unity-SNMP Communications Card supports SNMP for interfacing with building management or data center management system applications, as well as Vertiv™ LIFE Services.

IS-UNITY-DP

The IS-UNITY-DP (dual protocol) card allows customers to enable two of the supported third-party protocols (SNMP, BACnet, Modbus, and YDN23) for interfacing with building management or data center management system applications, as well as Vertiv™ LIFE Services.

IS-RELAY

The Vertiv™ Liebert® IntelliSlot IS-RELAY card provides contact closure for remote monitoring of alarm conditions in your PSI5 UPS.

 

Network Management Cards

Environmental Sensors (For use with RDU120)

 

Part Number 

Description

GT3HD

Temperature, humidity, and dew point sensor with dual inputs for included 3ft / .9m and 6ft / 1.8m temperature sensors for monitoring top, middle, and bottom of a rack or cabinet. Includes a supplementary input for daisy-chaining additional sensors. Includes 10ft / 3m cable.

GT3HD-50

Temperature, humidity, and dew point sensor with dual inputs for included 3ft / .9m and 6ft / 1.8m temperature sensors for monitoring top, middle, and bottom of a rack or cabinet. Includes a supplementary input for daisy-chaining additional sensors. Includes 50ft / 15.2m cable

GTHD

Temperature, humidity, and dew point sensor. Includes a supplementary input for daisy-chaining additional sensors. Includes 10ft / 3m cable.

GTHD-50

Temperature, humidity, and dew point sensor. Includes a supplementary input for daisy-chaining additional sensors. Includes 50ft / 15.2m cable.

SRT-12

Temperature sensor used to monitor temperature in critical environments. Includes a 12ft / 3.6m cable

SRT-20

Temperature sensor used to monitor temperature in critical environments. Includes a 20ft / 6.1m cable

SRT-50

Temperature sensor used to monitor temperature in critical environments. Includes a 50ft / 15.2m cable.

SRT-100

Temperature sensor used to monitor temperature in critical environments. Includes a 100ft /30.4m cable.

RTAFHD3-12

Temperature, airflow, humidity, and dew point sensor. Includes 12ft / 3.6m cable.

RTAFHD3-20

Temperature, airflow, humidity, and dew point sensor. Includes 20ft / 6.1m cable.

RTAFHD3-50

Temperature, airflow, humidity, and dew point sensor. Includes 50ft / 15.2m cable.

RTAFHD3-100

Temperature, airflow, humidity, and dew point sensor. Includes 100ft / 30.4m cable.

 

Environmental Sensors 
(For use with IS-UNITY-DP)

 

Part Number 

Description

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

SN-L20

Leak Detection sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-Z01

Integrated Temperature Sensor

SN-Z03

Integrated Temperature Sensor

 

Part Number

Description

Vertiv™ Power Insight Software Management

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

 

800x600-environmental-sensors.jpg

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location