Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

External Battery Cabinets

EBC includes a 1ft/300mm Cable

Part Number

Compatible UPS Models

PSI5-24VBATT

PSI5-800RT120, PSI5-1100RT120

PSI5-48VBATT

PSI5-1500RT120

PSI5-72VBATT

PSI5-2200RT120, PSI5-3000RT120, PSI5-5000RT208

External Battery Cabinets

EBC Extension Cables

Part Number

Description

PSI5-24VCBL1

Extension Cable - EBC to UPS, 1ft/300mm, for PSI5-24VBATT

PSI5-24CBL6

Extension Cable - EBC to UPS, 6ft/1800mm, for PSI5-24VBATT

PSI5-48VCBL1

Extension Cable - EBC to UPS, 1ft/300mm, for PSI5-48VCBL1

PSI5-48VCBL6

Extension Cable - EBC to UPS, 6ft/1800mm, for PSI5-48VCBL1

PSI5-72VCBL1

Extension Cable - EBC to UPS, 1ft/300mm, for PSI5-72VCBL1

PSI5-72VCBL6

Extension Cable - EBC to UPS, 6ft/1800mm, for PSI5-72VCBL1

2 Post Mounting Kits

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview

Language & Location