Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Liebert® iCOM™-S Service Bundle

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Education
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Typical installation produces ROI in approximately one year
Up to 35% thermal energy reduction via advanced control algorithms
Automated integration provides more data points than what is available to any other system
Reduces human error with automated processes
Substantially decreases deployment and integration time
Simplified integration with 3rd party BMS systems improves visibility and data integrity
Highly accurate metrics provide valuable insight into infrastructure and operational changes

Features

Thermal system optimization and control
Device groups for control of multiple environments
Simplified hot spot protection
Single interface for Vertiv thermal and wireless devices
Auto discovery of devices
BMS integration wizards
Dedicated system diagnostic programs
Bulk threshold configuration
Historical data of measured points
Drag and Drop Floor Builder

Liebert® iCOM™-S is an advanced thermal monitoring and control software. To take full advantage of the automation and optimazation features of Liebert® iCOM™-S, implement the more robust Optimize version. To improve visibility and control while having a more integrated system, the Monitor version of Liebert® iCOM™-S may be right for you. The Monitor version can be seamlessly upgraded as needed to support your changing infrastructure and business needs. Feature comparison between Liebert® iCOM™-S Monitor and Liebert® iCOM™-S Optimize is located on the iCOM-S Features and Benefits tab. Liebert® iCOM™-S can be deployed as software on a customer-provided server or on a Vertiv appliance.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location