Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ CoolChip Fluid Network, Rack Manifolds

The Vertiv™ CoolChip Fluid Network Rack Manifolds offer a reliable, clean, and effective route between servers and the coolant distribution unit. These stainless steel in-rack manifolds mount in the zero-U space of any industry-standard racks, enabling easy installation. They also feature dripless quick disconnects with multiple coupling sizes for scalability across various deployment sizes.

Get Brochure Get Manual
Key Benefits
• Meet various deployment needs with multiple configurations • Ensure high cooling availability and efficiency with several coupling options for proper sizing • Universal mounting bracket speeds installation • Assured cleanliness with vacuum brazed stainless-steel construction and factory validated precleaning process
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Services Spotlight

Check out
Vertiv’s Liquid
Cooling Services!

Benefits

• Meet various deployment needs with multiple configurations • Ensure high cooling availability and efficiency with several coupling options for proper sizing • Universal mounting bracket speeds installation • Assured cleanliness with vacuum brazed stainless steel construction and factory validated precleaning process

Features

• Stainless steel construction provides a durable product • Multiple sizes and flow rates allow for customization of your liquid cooling deployment • Universal mounting bracket enable mounting on any industry-standard rack • Dripless quick disconnects ensure quick and safe installation and service operation • Air bleeder valve eases installation complexity and increases system efficiency, maximizing the amount of cooling fluid in the circuit • Integrated drain valve allows for easy installation and maintenance • Top or bottom connections enable configuration in the field, adding flexibility to the install and application

Liquid cooling has rapidly emerged as the technology of choice for efficiently managing high-density artificial intelligence, machine learning, and high-performance computing applications. Delivering liquid directly to the chip is a vital part of these deployments. The Vertiv™ CoolChip Fluid Network Rack Manifolds serve as a universal distribution conduit, linking the high-powered servers directly to coolant distribution units such as Vertiv™ CoolChip EconoPhase CDU or the Vertiv™ Liebert® XDU. The stainless-steel construction provides a robust design, and multiple coupling sizes and port quantity combinations enable tailored deployments for any direct-to-chip liquid cooling application.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location