Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ EnergyCore, Lithium Ion Battery Cabinets

The Vertiv™ EnergyCore Li5 and Li7 battery systems deliver high-density, lithium-ion energy storage designed for modern data centers. Purpose-built for critical backup and AI compute loads, they provide 10–15 years of reliable performance in a smaller footprint than VRLA batteries. With advanced BMS intelligence for precise State of Charge and State of Health tracking, EnergyCore cabinets simplify installation, reduce maintenance, and optimize runtime. UL 9540A-tested safety, seamless UPS integration, and predictive health monitoring make Vertiv EnergyCore the smarter choice for organizations seeking efficient, space-saving, and future-ready energy storage.

Get Brochure Check complicance
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Transportation
  • Water Supply/Sewage Disposal
Warranty: 10 Year Warranty on battery modules. Start date up to 20 weeks after shipment.

Model Specifications Overview
Vertiv™ EnergyCore Li5, Lithium-Ion Battery Cabinet
146kW-263kW   17.3kWh-31.1kWh   78.7 in   23.6 in   29.5 in   882-1301 lbs  
Vertiv™ EnergyCore Li7, Lithium-Ion Battery Cabinet
130,7 kW - 222,2 kW   20,4 kWh - 34,6 kWh   78.7 in   23.6 in   29.5 in   977-1283 lbs  

Benefits

  • Lower TCO: 10–15 year life reduces replacements and operating costs.
  • AI Load Ready: Real-time State of Charge for accurate runtime.
  • Space-Saving: Compact cabinets free up white space.
  • Fast Deployment: Factory-built and pre-populated for quick installs.
  • Proven Safety: UL 9540A-tested with built-in protections.

Features

  • Advanced BMS: Real-time SoC/SoH tracking with predictive insights.
  • Touchscreen GHMI: Simple cabinet and system-level visibility.
  • UPS Integration: Seamless operation with Vertiv™ Liebert® UPS.
  • Smart Communications: MODBUS TCP/IP and SNMP support.
  • Built-in Redundancy: Eliminates single points of failure.
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location