Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert EXM

The Liebert® EXM™ UPS promises efficient and economical operation with a flexible power system that is optimized to meet the unique demands of midsize IT applications. Matching ancillary cabinets provide the ability to meet specific demands for run time, bypass and parallel requirements.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Efficient power protection that can meet your capital requirements. Our latest ECO Mode option delivers over 99% efficiency,while the Double Conversion Mode has
been optimized to exceed 96%. Flexible configurations provides an ideal mix of both row-based and room-based benefits, optimized to deliver excellent performance at low total cost of ownership and allow organizations to meet stringent Service Level Agreements. Reliability is the epicenter of Liebert® EXM™. Its Internal and external architecture is rugged enough to handle input faults, load faults, temporary overloads, input power disturbances and even industrial environment.

Features

Double Efficiency exceeding 96% at partial load ECO mode availability for parallel configurations Unity output PF ( kVA=kW) Powerful battery charging capability Flexible air flow management from back and top Top or bottom cable entry Integrated transformer option Full frontal access for installation and service LIFE™ remote diagnostic and preventive monitoring service Robust internal architecture makes it suitable for light industrial application​

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location