Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

ST - Prep Test Product (Variant)

ST - Prep Test Product (Variant) [Overview Description via InRiver 1-29-2026]

Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Government
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

  • MORE SPACE: Minimized UPS footprint allows more space for revenue-generating IT equipment
  • RESILIENT POWER PROTECTION: The UPS provides high level of efficiency, power quality and availability
  • UP TO 8 UNITS IN PARALLEL: It can support distributed and centralized parallel configurations
  • INSTALLATION FLEXIBILITY: It is compatible to VRLA and Lithium-Ion batteries
  • PROACTIVE REMOTE SERVICES: Have options for remote diagnostics and preventive monitoring services for UPS

Features

  • Features 1
  • Features 2
  • Features 3
  • Features 4
  • Features 5

The Vertiv™ Liebert® EXL S1 UPS is available in 250-1200 kVA ratings and is optimized for maximum efficiency and power density. It offers the smallest footprint available for its kVA size range and is up to 60% smaller than some competitors. It is also significantly smaller than similar class UPS systems. For the conscientious buyer who needs every square foot to offer a positive ROI, such as for colocation providers, hosting and cloud businesses, the Liebert® EXL S1 UPS allows customers to either redeploy the saved space to implement more revenue generating IT equipment or reduce the actual design size of their equipment rooms, thus saving construction costs. Plus, the new Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. While in this mode, the inverter can instantaneously assume the load and maintain the output voltage within the IEC 62040 Class 1 specification, thus offering the same level of availability typically achieved in a double conversion operating mode. The new touchscreen control panel ensures Status At A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Liebert® Nform, Liebert® SiteScan™ and the Liebert® Trellis™ Platform as well as 3rd party BMS and DCIM systems. LIFE™ Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs. The Liebert® EXL S1 UPS is fully compatible with the lithium ion battery solutions offered by Vertiv.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
MY ACCOUNT
Overview
Partner Login

Language & Location