Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Cookies Settings
Technical Cookies
These cookies are essential to ensure the correct functioning of the website, to allow you to register/login and access reserved features, and to allow us to monitor the security of the website and improve operating performance, for example, by storing your preferences to enhance your subsequent visits.
Analytics Cookies
These cookies allow us to collect and analyze traffic and use of the website on an anonymous basis and to understand and improve how visitors use the website, including which pages and products are viewed most frequently. These cookies are not strictly necessary for the website to work but will provide you a better browsing experience.
Profiling Cookies
These cookies allow us to track your navigation of the website to create profiles of your tastes, habits, choices, etc., to send you promotional messages targeted to your preferences. Refusal of these cookies will not affect the proper functioning of the website but will prevent us from being able to send your promotional messages targeted to your preferences.
By clicking “Accept All”, you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
-
Home
- News & Insights
- The Advantages of Using Lithium-ion Batteries as a Backup Power Source in Single-Phase UPS Applications for Remote and Edge Data Centers
The Advantages of Using Lithium-ion Batteries as a Backup Power Source in Single-Phase UPS Applications for Remote and Edge Data Centers
Lithium-ion batteries are a common power source for millions of consumer devices. But they are now being adopted for use with Uninterruptible Power Supply (UPS) applications, as a means of ensuring uptime for mission-critical infrastructure in data centers. For companies wishing to deploy distributed computing and edge networks, lithium-ion batteries are ideal for use with IT deployments in remote locations. Lithium-ion batteries offer more reliable performance, require less maintenance, and have a higher power density than lead acid batteries. Lithium-ion batteries last 2-3 times longer than lead-acid batteries, resulting in fewer battery replacements and lower labor costs. Also, lithium-ion batteries include a Battery Monitoring System (BMS) and other features that help to ensure safe battery operation. While the initial cost of lithium-ion batteries is still higher than lead acid batteries, this cost difference is shrinking. Lithium-ion batteries can now provide a lower total cost of ownership (TCO) than lead acid batteries in as little as 5 years. Over the typical service life of a UPS, it is estimated that a lithium-ion battery system can provide a TCO savings of 40% or more.
Vertiv partners with you to find your Edge and enable your critical infrastructure.
Your network edge is always evolving to wherever your customers are and whatever they need. Your challenge is keeping pace with that evolution.
Vertiv partners with you to find your Edge and enable your critical infrastructure.
Your network edge is always evolving to wherever your customers are and whatever they need. Your challenge is keeping pace with that evolution.