Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert® Cooling System Retrofits and Upgrades

Achieve 30% annual return on investment and improve data center efficiency and protection. From cooling unit retrofit parts to turnkey installed upgrade services, we can help you calculate ROI, configure the right solution, obtain energy rebeates, manage installations and continually optimze your cooling systems.

DSE Optimization Scenarios
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

50% increase in thermal efficiency
Quick payback -  typically under 2 years
Longer equipment
Turn-key project assistance

Features

Available for Liebert® iCOM™ unit and system controls, variable speed EC fans and VSDs
Advanced controls with machine-to-maching communication and self-healing routines
Available with installed thermal upgrade services 

Innovations

 Image

Is Your Data Center Tired Or Underperforming?

Achieve up to 70% higher cooling efficiency and a fast payback by retrofitting or replacing your Liebert® cooling units. From cooling unit parts to turnkey installed upgrade services, we can help you calculate ROI, configure the right solution, obtain energy rebates, manage installations and continually optimize your cooling systems.

PARTNERS
PARTNERS
Partner Login

Language & Location