Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® Trinergy™ Cube UPS - [Pre-2024 Legacy Models]

Liebert® Trinergy™ Cube is the latest large modular UPS offering by Vertiv. With one million kW of power installed since 2015, Liebert Trinergy Cube is now available in North America with capacities up to 1600 kW. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Telecom
  • Healthcare
  • Manufacturing
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Liebert® Trinergy™ Cube is the latest modular UPS offering by Vertiv, delivering unsurpassed performance to medium and large data centers. With one million kW of power installed since 2015, Liebert® Trinergy™ Cube is now available in North America with capacities up to 1600 kW. Ready to evolve with growing business demands, it offers the highest level of power availability, reduced TCO, and minimum energy consumption. The compact 400kVA core allows Liebert® Trinergy™ Cube to scale up to 1600 kW as power demand increases. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. Scalability coupled with flexible layout and wiring options yields greater configuration flexibility for a variety of site power architectures. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.

Model Specifications Overview
Trinergy Cube 400 kW Core
400 kVA / 400 kW   480 VAC   480 VAC   up to 99% (Dynamic Online)   3ph + PE   77   26.8   36.1   1300  

Benefits

Uptime Enhancement • Hot scalability and serviceability • 24/7 remote diagnostics • Efficient data tracking Flexibility • Adapts to physical space constraints • Ideal for all sites: any geographical location and new or existing buildings • Allows more free space for IT equipment Adaptive Power Rating • Adapts power supplied to the load to respond to environmental conditions of the installation site • Optimized TCO • Significant electrical infrastructure and space savings

Features

Efficiency • Dynamic Online mode for highest availability and up to 99% efficiency • Adoption of a three-level NPC2 topology for both rectifier and inverter Availability • Hot scalability and serviceability • Internal redundancy • Vertiv™ LIFE™ Services remote diagnostic and preventive monitoring embedded in the UPS • Predictive maintenance available with Vertiv LIFE Services • Precise event tracking, data logging and analysis Capacity & Installation Flexibility • Configurable in various layouts • Simplified cable routing with unlimited input / output power connection availability • Increased energy density • Single unit configuration up to 1.6 MW Smart Capacity • I/O Box and cores rated to operate continuously up to 55°C and capable of providing increased performance down to 20°C • Maximum input current of the UPS adjustable to meet specific protection rating requirements.
PARTNERS
PARTNERS
Partner Login

Language & Location