Vertiv™ PowerIT Switched Rack PDU
Vertiv™ PowerIT Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv™ PowerIT Switched Rack PDU
Vertiv™ PowerIT Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Warranty: Vertiv™ PowerIT Switched Rack PDU comes with a standard five-year limited warranty.Specifications
Vertiv™ PowerIT Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Switched rPDUs meet all compliance requirements, and every unit is 100% tested for reliability and functionality.
|
VP7N30AU
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 30A | 208V | 208V | (20) U-Lock C13 / (4) U-Lock C19 | Rack | ||||
| See more product information | ||||||||
|
VP5U60A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (36) Combination Outlet C13/C19 | Vertical | 3.5 | 2.6 | 19 | |
| See more product information | ||||||||
|
VP5N30A5
|
||||||||
| 30A | 120V | 120V | (24) 5-20R | Rack | ||||
| See more product information | ||||||||
|
VP5U60A1
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (48) Combination Outlet C13/C20 | Vertical | 3.8 | 3 | 25 | |
| See more product information | ||||||||
|
VP5U60A2
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (36) Combination Outlet C13/C21 | Vertical | 3.8 | 3 | 22 | |
| See more product information | ||||||||
|
VP5U62A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (24) Combination Outlet C13/C19 | Horizontal | 3.48 | 17.12 | 12 | 20 |
| See more product information | ||||||||
|
VP5U62A2
|
||||||||
| 63A | 3P + E (IP44) | 240V | (24) Combination Outlet C13/C20 | Horizontal | 3.48 | 17.12 | 12 | 22 |
| See more product information | ||||||||
|
VP5N30AU
|
||||||||
| 30A | 208V | 208V | (20) U-Lock C13 / (4) U-Lock C19 | Rack | ||||
| See more product information | ||||||||
|
VP5UA0A0
|
||||||||
| 80A | Hardwired Input | 240/415V WYE | (36) Combination Outlet C13/C19 | Vertical | 3.8 | 3 | 22 | |
| See more product information | ||||||||
|
VP7U60A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (36) Combination Outlet C13/C19 | Vertical | 3.5 | 19 | ||
| See more product information | ||||||||
|
VP7U60A1
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (48) Combination Outlet C13/C20 | Vertical | 3.8 | 3 | 22 | |
| See more product information | ||||||||
|
VP7U60A2
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (36) Combination Outlet C13/C21 | Vertical | 3.8 | 3 | 22 | |
| See more product information | ||||||||
|
VP5N20AB
|
||||||||
| 20A | 208V | 208V | (21) U-Lock C13 / (3) U-Lock C19 | Rack | ||||
| See more product information | ||||||||
|
VP7U62A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (24) Combination Outlet C13/C19 | Horizontal | 3.48 | 17.12 | 12 | 20 |
| See more product information | ||||||||
|
VP7U62A2
|
||||||||
| 63A | 3P + E (IP44) | 240V | (24) Combination Outlet C13/C20 | Horizontal | 3.48 | 17.12 | 22 | |
| See more product information | ||||||||
|
VP7UA0A0
|
||||||||
| 80A | Hardwired Input | 240/415V WYE | (36) Combination Outlet C13/C19 | Vertical | 3.8 | 3 | 22 | |
| See more product information | ||||||||
|
VP5N30A0
|
||||||||
| 30A | 120/208V WYE | 208V | (18) U-Lock C13 / (6) U-Lock C19 | Rack | ||||
| See more product information | ||||||||
|
VP7N30AN
|
||||||||
| 30A | 208V | 208V | (30) U-Lock C13 / (6) U-Lock C19 | Rack | ||||
| See more product information | ||||||||
|
VP7N30AM
|
||||||||
| 30A | 208V DELTA | 208V | (30) U-Lock C13 / (6) U-Lock C19 | Rack | ||||
| See more product information | ||||||||
|
VP5N20A4
|
||||||||
| 20A | 120V | 120V | (24) 5-20R | Rack | ||||
| See more product information | ||||||||
|
VP5N11A0
|
||||||||
| 1.4kW | 120V | 120V | 6 NEMA 5-15R | Rack | 1.72 in | 17 in | 12 in | 10 lbs |
| See more product information | ||||||||
|
VP5N21A1
|
||||||||
| 1.9kW | 120V | 120V | 12 x NEMA 5-20R | Rack | 1.72 in | 17 in | 12 in | 10 lbs |
| See more product information | ||||||||
|
VP5N31A0
|
||||||||
| 2.8kW | 120V | 120V | 12 NEMA 5-20R | Rack | 1.72 in | 17 in | 12 in | 12 lbs |
| See more product information | ||||||||
|
VP5N31A1
|
||||||||
| 4.9kW | 208V | 208V | 12 Combination C13/C19 Outlets | Rack | 1.72 in | 17 in | 12 in | 12 lbs |
| See more product information |
Benefits
Features
- Vertiv PowerIT Rack Power Distribution Unit Installer User Guide SL-71211
- Vertiv™ PowerIT Upgradeable rPDU IMD Feature Comparison
- Vertiv™ PowerIT IMD-5M Replacement Guide SL-71238
- Vertiv™ PowerIT Upgradeable PDU and Universal PDU Quick Installation Guide (SL-70646)
- Vertiv™ PowerIT HM-Series rPDUs Safety and Quick Installation Guide EN SL-80307
- Safety and Regulatory Statements
- Vertiv PowerIT Quick Installation Guide PDU VM1246 SL-70646
- Vertiv™ PowerIT High-Density Rack PDU SL-80075
- Vertiv Rack PDU Brochure
- Vertiv™ E-Rate Eligible Brochure
- Distribution Assurance Package Data Sheet CS-00191
- Manage Inrush Current with GU2 Smart Relays - Application Brief
- Providing Network Connectivity to Intelligent rPDUs Without Requiring Expensive Switch Ports for Each
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Frequently Asked Questions
- Q
- What type of readings does the Switched Upgradeable rPDU provide?
- A
- The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
- Q
- Do the Switched rPDUs monitor power usage at the input and circuit level?
- A
- Yes, the Switched rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
- Q
- What is the benefit to monitoring at the outlet level?
- A
- Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies.
- Q
- What is the accuracy rating of the power readings at the outlet?
- A
- Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
- Q
- How many and what type of environmental sensors can be connected to a Switched rPDU?
- A
- Up to 16 external sensors can be connected to the Switched rPDUs. These sensors can include: Temperature, Temp/Humidity, Flood, Smoke, Door Position and more.