Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert® TFX Power Distribution Unit

Designed to provide 50-300 kVA power in small to mid-sized data centers, the Liebert® TFX PDU offers reliable and configurable power distribution in a compact unit. It fits through doorways and into service or freight elevators, and can be easily installed in remote environments with limited space. Featuring intuitive power monitoring and isolated panelboards for safe onsite maintenance, the Liebert TFX is a dependable solution for single or two-stage power applications.

Get Brochure Get Manual
Key Benefits
• Provides reliable power distribution for small to mid-sized facilities • Ideally suited for edge data centers and other remote deployments • Can be easily installed in facilities with limited space • Fits through doorways and into service elevators • Customized configuration according to the power needs of the facility • Intelligent monitoring system provides local remote power management, with accurate power consumption metering and Waveform Capture Available
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Liebert TFX is a floor-mounted power distribution unit offering reliable single or two-stage power in small to mid-sized data centers, server rooms, network closets, and modular and containerized deployments. It is ideally suited for edge data centers and other remote facilities. The compact 36-inch-depth cabinet offers easy mobility. It fits through doors or in freight elevators, and can be installed next to walls or in corners or alcoves. The unit features an intelligent distribution power monitoring (DPM) system with a 9-inch color touchscreen display and an easy-to-program navigation menu to manage equipment loads. The power monitoring system integrates with your BMS to provide remote monitoring of critical power measurements and alarms. Isolated panelboards allow your engineers to safely perform onsite maintenance on low-voltage monitoring components without powering down the unit. The made-to-order PDU is customized according to your power needs, and shipped to you with panelboards and subfeeds configured to your specifications. The Liebert TFX accommodates both single and dual-stage distribution setups, and can be supplemented with Liebert® FLX expansion cabinets for additional power capacity.

Model Specifications Overview
Liebert® TFX, 200kVA
200kVA   600VAC, 480VAC   208Y/120VAC, 415Y/240VAC   Flexible using Subfeed and/or Panelboards  
Liebert® TFX, 225kVA
225kVA   600VAC, 480VAC   208Y/120VAC, 415Y/240VAC   Flexible using Subfeed and/or Panelboards  
Liebert® TFX, 250kVA
250kVA   600VAC, 480VAC   208Y/120VAC, 415Y/240VAC   Flexible using Subfeed and/or Panelboards  
Liebert® TFX, 300kVA
300kVA   600VAC, 480VAC   208Y/120VAC, 415Y/240VAC   Flexible using Subfeed and/or Panelboards  

Benefits

• Reliable uninterrupted power to your mission-critical IT infrastructure • Customized made-to-order unit with panelboards and subfeeds configured according to the needs of your facility • Easy mobility and installation in local or remote facilities • Space-saving, flexible design • Highly energy efficient • Modular unit design minimizes downtime to critical power path during maintenance • Accurate power monitoring with automatic safety alerts and emergency power-off

Features

• Customized unit includes up to 3x42P panelboards, or up to 12x250AF subfeeds • Available in 200kVA, 225kVA, 250kVA, 300kVA as Standard Configurations. 50kVA, 75kVA, 100kVA, 125kVA, 150kVA available as ETO - Engineered to Order • Single or dual stage distribution options • Compact transformer cabinet • Modular design features isolated panelboards for safe onsite maintenance of monitoring components while the unit is live • Intelligent power monitoring and system control • 9-inch color touchscreen for system programming with Vertiv™ Liebert® DPM power monitoring and Waveform Capture Available • Power monitoring system integrates with your BMS for local or remote power management • Power usage metering accurate to 1% • Vertiv™ Liebert® FLX expansion cabinets available for additional power distribution
PARTNERS
PARTNERS
Partner Login

Language & Location