Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv NetSure Solar Converter Shelf

Achieve your sustainability targets and reduce operating costs by augmenting your existing DC power system with the exceptional solar power density of Vertiv’s NetSure Solar Converter Shelf utilizing Vertiv’s eSure 4300W solar converter modules .

Get Brochure Get Manual
Best Suited For:
  • Telecom

The NetSure Solar Converter Shelf is a compact -48 VDC solution that can easily be added to an existing DC power plant. Built on the proven reliability of Vertiv's solar converter module architecture, the NetSure Solar Converter Shelf delivers industry-leading system density and full power up to 55°C.

Model Specifications Overview
Solar Expansion Shelf
8.6 kw   70 VDC to 420 VDC   -20 VDC to -58.5 VDC   97.3%   Single Row System   1.75 in   19 in   16.73 in   19.8 lbs  
Solar Add-on Shelf
8.6 kW   70 VDC to 420 VDC   -20 VDC to -58.5 VDC   97.3%   Single Row System   1.75 in   19 in   16.73 in   20.9 lbs  

Benefits

Lower operating costs by supplementing grid or generator power at on-grid, off-grid, or bad-grid sites with Vertiv’s solar converter shelf.
Easily integrate with most existing DC power systems while saving rack space.
Maximize efficiency with high-density 4300W Vertiv™ eSure™ Solar Converters and MTTP technology, optimized for wide temperature ranges.
Reduce site visits through remote access with the NetSure system controller.
Ensure reliable performance with proven NetSure™ technology and expert Vertiv support.

Features

Modular solar converters
Up to 8.6 kW of power per 1RU 19" wide shelf
Remote access
Front access cable terminations

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PARTNERS
PARTNERS
Partner Login

Language & Location