Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ NetSure™ Inverter Series, 120 VAC

The NetSure™ Inverter Series powers AC loads while sharing a common battery bank with your DC system, freeing up floor space while minimizing energy loss and lowering energy consumption.

Get Brochure Watch the Video
Key Benefits
Free up floor space by powering AC and DC loads in a single subrack with a common battery bank
Minimize energy consumption with up to 95.2% inverter efficiency in normal AC-AC mode
Maximize site availability thanks to zero transfer time from grid to battery
Seamlessly manage your complete back-up solution locally or remotely through a single interface
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

Model Specifications Overview
Integrated 120V Inverter Systems
5 to 12 kVA   120 VAC   -48 VDC/120 VAC   Rack mounted   3.5 to 7"   17.5 to 21.1"   16.6"   21 to 36 lbs.  
Stand-Alone 120V Inverter Systems
5 to 24 kVA   120 VAC   -48 VDC/120 VAC   Rack mounted   3.5 to 14"   17.5 to 21.1"   16.6 to 18"   21 to 73 lbs.  

Benefits

Free up floor space by backing-up AC and DC loads with a common battery bank
Minimize energy consumption with up to 95.2% inverter efficiency in normal AC-AC mode
Maximize site availability thanks to zero transfer time from grid to battery
Seamlessly manage your complete back-up solution locally or remotely through an advanced interface

Features

Market leading inverter power density (19 VA/in3)
Same battery bank for both AC and DC loads
Long battery back up for both AC and DC loads
Zero transfer time from AC mains to battery sources

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Additional Resources

 Image

Support 5G-Related Business Growth with a DC-to-AC Power Inverter

Pervasive connectivity is rewriting the rules of business – and it’s happening much faster now that organizations around the world have fully embraced digital transformation. One important area of convergence is happening at edge and access sites, where high-performance IT equipment now sits next to both AC and DC power equipment. This paper covers the challenges and opportunities this trend is creating for telecommunications providers and other organizations.

 Image

Power your AC and DC Loads with Vertiv™ NetSure™ Inverter Systems

Power your AC and DC Loads with this stand-alone 120 volt Vertiv™ NetSure™ Inverter System, available in North America. It is designed to work with any existing DC power system to maximize availability at network edge sites with hours of AC and DC backup. The integrated version helps you minimize energy consumption by combining up to 95% inverter efficiency with up to 97% rectifier efficiency.

PARTNERS
PARTNERS
Partner Login

Language & Location