Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Geist™ Environmental Monitors

Environmental factors like heat, humidity and moisture pose a severe threat to mission-critical infrastructure. These dangers can be minimized by incorporating an environmental monitoring solution to collect data and alert users of potential threats. Vertiv™ Geist™ Environmental Monitors allow users to securely observe conditions and receive alerts when user defined thresholds are breached.

Find Sales Contact Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Vertiv™ Geist™ Environmental Monitors come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.

Vertiv™ Geist™ Environmental Monitors include on-board temperature, humidity, and dew point sensors. Additional Plug-n-Play and Dry Contact/ 0-5V sensor capacity enables users to deploy a comprehensive and cost-effective environmental monitoring solution to minimize risks to critical infrastructure.

Model Specifications Overview
Watchdog 15
Environmental Monitor   AC 100-240V, 50/60Hz   2 Plug-n-Play  
Watchdog 100-UK
Environmental Monitor   AC 100-240V, 50/60Hz   2 Plug-n-Play and 4 Dry Contact / 0-5VDC  

Benefits

Protect critical IT infrastructure by strategically monitoring data center, server room and network closet environments. View real time sensor data from a secure web interface and receive alerts via Email, SNMP, or Email-to-SMS. Receive alerts of out-of-range conditions to ensure they are addressed before resulting in downtime. Standard three-year warranty, upgraded to five years with product registration.

Features

On-board temperature, humidity, and dew point sensor. Add additional sensors to expand the monitoring capabilities. Simple to install and configure, requires no special software other than a standard web browser.

Frequently Asked Questions

Each alarm has a 1-unit hysteresis built-in to help limit nuisance alarms. This means that a value must change by 1 unit before the alarm will clear. For example, if there is a temperature alarm set with a high trip of 75F, the value must fall below 74F before the alarm will actually clear. A clear delay will need to be set and configured on the that alarm.
To change the order in which sensors are mapped to an OID the user will need to unplug all sensors from the device and wait 1-2 minutes until they show unplugged on the web interface (will read unavailable at first). After they show unplugged, check the "remove all unplugged devices" box and then click the save changes button. After a couple minutes they can begin reconnecting sensors in the order you would like them in.
In still air environments the onboard sensor is susceptible to higher temperature readings due to circuit board heating. With that, air temperatures in a room are rarely, if ever, uniform throughout the space, due to convection currents, relative proximity to sources of heat and cold air, and other thermal effects. Our Watchdog products have an internal temperature offset that you can adjust to compensate for board heating. This is found by selecting the Configuration Wrench in Sensors-Overview.
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location