Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerIT Metered Rack PDU

Vertiv™ PowerIT Metered rack PDUs (rPDU) deliver reliable power to critical IT equipment within a rack or cabinet. Includes a local LED display to view real-time power data. Every unit is 100% tested for reliability and functionality.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Professional Services
  • Retail and Wholesale
Warranty: Vertiv™ PowerIT Metered Rack PDU comes with a standard five-year limited warranty.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Vertiv™ PowerIT Metered rack PDUs (rPDU) are available in a variety of electrical and receptacle configurations. Visit the rPDU Finder for a complete list of available Metered rPDUs.

Benefits

• Reliable power distribution to critical IT equipment. • Avoid accidental overloads when deploying or moving critical server equipment with instant access to power consumption metrics on the local digital display. • Every unit is 100% tested for reliability and functionality to ensure units function as designed. • North American units are UL listed in accordance with common data center and insurance provider requirements. • Vertiv™ PowerIT Switched Rack PDU comes with a standard five-year limited warranty. • Save time and money by pre-integrating Vertiv™ PowerIT rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

• The local LED display provides real-time power data for instant feedback when deploying or moving critical IT equipment. • Available in vertical and horizontal rackmount form factors. • Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available. • Simple and quick installation in all standard racks or cabinets with included mounting brackets. • Simple and convenient configuration options for cord lengths and chassis colors. • TAA compliant.

Frequently Asked Questions

Yes, the Metered Upgradeable rPDUs can be upgraded to have a remote power monitoring in the future by replacing the IMD or Interchangeable Monitoring Device.
Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.
Vertiv Geist standard Metered rPDUs are available with two local meter options. The Power Meter option scrolls through Power Factor, Amps, Volts and Watts. The Current Meter shows the current draw in Amps. Vertiv Geist Upgradeable Metered rPDUs come standard with a local meter displaying current only. With the use of the Vertiv rPDU Scanner application and VLC (Visual Light Communication) users can gather comprehensive power usage from a mobile device.
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location