Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Switchgear Services

Comprehensive switchgear services from Vertiv™ include a systematic preventive maintenance to detect and correct potential problems before they become major issues requiring expensive and time-consuming solutions. Our engineers perform visual and mechanical inspections, as well as electrical tests on all areas of switchgear and switchboard assemblies. We can also offer Thermography surveys using our industry qualified Thermographers as well as turnkey upgrade services.

Get Brochure

Benefits

Confidence that the switchgear is fit for purpose and will operate correctly in a fault situation
Obsolescent switchgear, & ancillaries upgraded to the latest supported equipment
Detection of potential faults, before supply losses are incurred
Infrared thermography is the ideal non-intrusive, predictive maintenance tool for identifying abnormal temperature distribution (which is invisible to the eye) enabling a potential fault to be found before a failure of a part, this in turn, can be a substantial cost saving

Features

Switchgear is stripped and visually inspected were appropriate
Full intrusive mechanical service.
Load contacts are cleaned and low ohmic value tested and recorded
Arc chutes removed inspected and cleaned
Auxiliary switch function and resistance tested
Operating coils and spring charge motors inspected, and resistance checked and recorded (if appropriate)
Protection relays injection tested, and trip times recorded
Replacement and new switchgear fixings and connections custom made to allow fitment back into an existing panel
Electrical thermal imaging surveys can identify defects such as poor connections, over loaded cables and faulty electrical equipment
Mechanical thermal imaging surveys can identify defects such as bearing failures, misalignment and worn, mismatched belts
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location