Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv Liebert PCW, PH models, Chilled water floor-mount cooling unit

Vertiv™ Liebert® PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 035-170kW.

Learn more about Chilled Water Solutions Infographic
Key Benefits
Energy Efficiency
Liebert® PCW matches the server heat load with minimum power consumption thanks to the unique inner aerodynamic, patent granted design, to the new EC Fan 2.0 that reduce the noise level and increase unit efficiency, and to the new automotive high efficiency filters
  Cooling Continuity
Liebert® PCW gives the advantage of controlling cooling capacity, power input and all the parameters that simplify the management of the data center thus ensuring continued infrastructure cooling even in the unlikely event of a unit failure thanks to the cooling and power energy meters measurement
  Energy Savings
Liebert® PCW allows to save energy while delivering the cooling performance that data centers need
  Reduced Operating Costs
Liebert® PCW also minimizes the running costs of the cooling system thanks to its Vertv™ Liebert® iCOM™ Control Smart mode: top reliability under any conditions
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
  • Telecom
  • Transportation

Sustainability Spotlight

  • Optimized internal coil and part designs deliver up to 10% reduction in the internal air pressure drop that translates in reduced unit power consumption
  • Latest generation EC fans, compliant with Europe's standard for leading motor efficiency (ErP directive), results in highly efficient units
  • Pressure independent control valves improved water distribution and unit efficiency by regulating and maintaining a constant flow to the unit as water pressure in the system varies

Liebert PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 035-170kW.

Benefits

Reduced noise level and increased unit efficiency thanks to new generation EC fans 2.0
Achieve an outstanding competitive advantage and state-of-the-art efficiency
Control cooling capacity, power input and all the parameters that simplify the management of the data center, thus ensuring continued infrastructure cooling even in the unlikely event of a unit failure thanks to the Cooling and Power Energy Meters
Save energy while delivering the cooling performance that data centers need with the cutting-edge technology of each of unit components as the ultrasonic humidifier. The infrared and the electrode boiler humidifier are two efficient options made as well available
The Vertv™ Liebert® iCOM™ control algorithm developed for SmartAisle™ applications (cold aisle containment) meets the cooling and airflow needs of the servers without wasting a single Watt on unnecessary cooling or air movement guaranteeing higher reliability and precision cooling room control

Features

EC Fan 2.0: high efficiency, centrifugal plug type fans
Aeraulic Design: patent granted, unique inner aerodynamic architecture, from the coil angle to the electrical panel
Cooling and Power Energy Meters: control cooling capacity, power input and all the parameters ensuring continued infrastructure cooling even in the unlikely event of a unit failure
Ultrasonic Humidifier
Vertv™ Liebert® iCOM™: directly connect the facility network (Ethernet) and enable communication between multiple Vertv™ Liebert® PCW units for synchronized operation
Dual Power Supply: to deliver maximum redundancy thus guaranteeing full flexibility
Fast Start Ramp: a software solution ensuring unit restoration 10 seconds after a power outage

Related Links

Virtually Try Before You Buy Image

Virtually Try Before You Buy

Witness the capabilities of our Thermal Management Technology Innovation Labs at the Vertiv™ Customer Experience Center in Piove di Sacco, Italy. Explore our high-tech labs and virtually simulate top-tier cooling solutions Witness Tests.

 Image

Explore Liquid Cooling Solutions Virtually with the Vertiv™ XR App

Get the app and let your customers see it in action

 Image

Liebert® PCW - Designed to lead the chilled water perimeter market

Liebert® PCW has been designed to set new efficiency targets on chilled water data centers.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location