Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® HPC-S: The Aircooled Freecooling Chiller Range with Scroll Compressor and low-GWP Refrigerant

The Vertiv™ Liebert® HPC-S is the solution for small and medium data centers with a cooling capacity from 80 to 500 kW. It is a fully equipped, turn-key solution where the main system components easily integrate thus saving installation time and costs. Liebert® HPC-S with low-GWP refrigerant (R454B and R1234ze) helps achieve your business goals while respecting the environment. Thanks to the new optimized design and increased free cooling capabilities, Liebert HPC-S low-GWP is Vertiv's answer to improve data center energy efficiency performances leading to a significant reduction in the electricity consumption and thus resulting in more cost-effective solutions. It is extremely configurable, and the vast number of versions and options combined with the wide operating range makes it an extremely versatile unit that can satisfy any modern critical infrastructures data center requirements.

GET BROCHURE
Key Benefits
Reduced Carbon Footprint for Next Generation Data Centers solutions with low-GWP refrigerants.
Increased overall efficiency, decreased power consumption and increased savings.
Versatile and adaptable to any critical infrastructure design: the correct technology based on the best combination between efficiency, climatic conditions and initial cost.
Seamlessly integrates with any Vertiv™ chilled water indoor unit as well as with Vertiv™ Liebert® iCOM™ CWM control that manages and optimizes the entire system operation for new or existing data centers.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Oil and Gas
  • Retail and Wholesale
  • Telecom
  • Transportation

Sustainability Spotlight

  • Compatible with low Global Warming Potential (GWP) refrigerants R454B and R1234ze that significantly reduce CO2e emissions
  • Up to 4% lower annual energy consumption comparing the low-GWP refrigerant R454B to the R410A refrigerant
  • Increased freecooling capacity and more freecooling hours lead to a better seasonal efficiency and lower operating costs.
  • Significant reduction of annual energy consumption comparing the Chiller version to the Freecooling version

Select your avatar and see how you can test chilled water systems

Benefits

Compatible with R454B and R1234ze, low Global Warming Potential (GWP) refrigerants that significantly reduce CO2e emissions from refrigerants.
Better seasonal efficiency and lower operating costs thanks to increased freecooling capacity and more freecooling hours
High cooling capacity per square meter
Global solutions suitable for any climatic condition thanks to the wide operating range.
The Variable flow mode affects the behavior of the unit at the part load increasing overall efficiency and decreasing power consumption of the pumping system
Chillers and Freecooling Chillers versions allow to choose the correct technology based on the best combination between efficiency, climatic conditions and initial cost.
A versatile and highly configurable solution well suited to the different needs of critical infrastructure.

Features

Low-GWP HFO refrigerant (R454B and R1234ze)
Optimized Freecooling Coil
Compact Frame
Wide operative range from -20°C to +50°C external air temperature
Variable flow mode
Different versions: Chiller and Freecooling Chiller, base and high efficiency versions
Wide range of sizes

Customer Stories

 Image

Welcome to our Thermal Management Customer Experience Center!

Visit our Technology Innovation Labs and discover available tests for Thermal Management units in a virtual environment.

 Image

Go Global with Vertiv Chilled Water Solutions for Data Centers

The data center industry continues to develop larger and larger data centers to meet capacity demands, while at the same time is taking steps to significantly reduce the impact of data centers on the environment.

 Image

How Chilled Water Systems Meet Data Center Availability and Sustainability Goals

Today’s chilled water systems reduce direct emissions by limiting the amount of refrigerant used compared to other technologies and enabling the use of new, greener refrigerant types available in the market.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location