Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ MegaMod™

Vertiv™ MegaMod™ is a complete flexible, scalable data center solution starting from 0.5MW and easily expandable in units of 0.5 MW or 1 MW. The basic building block can further be multiplied in any of the three directions to create larger data centers. MegaMod™ provides everything you need to get started with a fully equipped modular data center, from external power rooms, to cooling, racks, monitoring and fire protection.

Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Oil and Gas
  • Telecom
  • Retail and Wholesale

Vertiv™ MegaMod™ is a complete flexible, scalable data center solution starting from 0.5MW and easily expandable in units of 0.5 MW or 1 MW. The basic building block can further be multiplied in any of the three directions to create larger data centers. MegaMod™ provides everything you need to get started with a fully equipped modular data center, from external power rooms, to cooling, racks, monitoring and fire protection. In addition, Vertiv also can provide end-to-end services for a worry-free startup and ongoing operations, including deployment, commissioning, ongoing maintenance, spare parts, and ongoing training.

Benefits

Mitigate supply chain issues: Data center owners and operators have to navigate multiple supply chain issues when they build and bring white-space data centers online. Since Vertiv is a complete PFMDC solution, buyers don’t have to worry about building a facility, sourcing equipment from different vendors, and integrating it onsite. Vertiv prebuilds and tests components, then shipping them to its factory for full assembly and final testing. Overcome a talent gap or location constraint: Certain markets may not possess the full set of skills required to stand up stick-built data centers. Or buyers may need to deploy new data center infrastructure in rugged locations where heat, humidity, dust, and other factors mean it’s not advisable to build onsite. Either way, MegaMod can be used to overcome these challenges, while providing plug-and-play data center capacity where and when its needed. take up to 20 months if land has already been purchased and permits secured. By contrast, deploying MegaMod enables data center owners and operators to skip multiple steps and reduce deployment timeframes by 50 percent or more. As such, these buyers can capture more demand by offering customers faster access to new compute and predictable timelines for turn-on of new capacity. Scale easily in the future: Instead of building white space and power rooms they don’t need, data center owners and operators can simply buy new capacity in building blocks of 0.5MW and 1MW. This provides buyers with greater flexibility. They can begin with 0.5MW and grow up to 2MW in a single location or versatilely deploy plug-and-play capacity to support 0.5MW to 2MW IT loads across multiple locations. This reduces upfront CapEx investment and aligns future spending with true growth. Maintain quality and consistency: Vertiv uses well-defined, standardized processes to build MegaMod solutions and test them before they are shipped and deployed. As a result, buyers gain the peace-of-mind of using quality equipment that is backed by leading warranties and the best service network in the business. Benefit from real-time monitoring: As companies grow their core-to-edge data center networks, they’re relying on remote monitoring to manage more sites and maintain high availability of resources. Customers can opt to have a SCADA-based Building Monitoring System (BMS) implemented in their MegaMod solution. Teams can then use the BMS for real-time onsite or remote monitoring and visualization of critical infrastructure, with graphics, alarms, trending, user management, and database recording of sessions, keeping system performance high.

Features

UPS power protection – Rely on the monolithic, transformer-free Vertiv™Liebert® EXL S1 UPS, which provides leading power per square foot and operating efficiency, robust electrical protection, intelligent paralleling that optimizes performance and Dynamic Grid Support for enhanced grid interactive capabilities. Batteries – Gain reliable battery backup with Valve-regulated lead acid (VRLA batteries), or choose lithium-ion as an upgrade, to gain longer lifespans, better performance in rugged conditions, and a lower total cost of ownership. Floor-mounted Vertiv™Liebert® PDX Air Conditioning – Benefit from cooling that provides the industry’s highest efficiency, protection, and capacity per footprint for smaller space. Other cooling type options on request. Thermal containment – Isolate hot containment, ensure aisle and cold containment, and maintain aisle airflows for optimum thermal performance. Classic and cost-effective Vertiv™ racks – Store all equipment securely and efficiently, while easily accessing equipment for servicing. Vertiv™ rack power distribution units (rPDUs) – Ensure reliable power distribution, with monitored and switched rPDUs. Automatic Transfer switching functionality – Easily navigate outages with automatic switching to secondary power sources. Overhead infrastructure – Contains suspended piping, electrical distribution, and fiber ducts, away from electronics. Clean agent fire suppression and aspiration smoke detection – Protect your assets in the event of a fire with fast-acting detection and suppression systems. SCADA-based Building Monitoring System (BMS) with a SQL database – Teams can use the BMS for real-time onsite or remote monitoring and visualization of critical infrastructure, with graphics, alarms, trending, user management, and database recording of sessions, keeping system performance high.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Customer stories

 Image

Prefabricated modular solutions

Vertiv’s Infrastructure Solutions provide the flexibility, scalability, and efficiency that traditional infrastructures can’t offer.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location