Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Prefabricated Data Center

Prefabricated modular data centers are a viable solution to scale faster to respond to the rapidly changing demands in the data center space. Unlike traditional brick-and-mortar designs, prefabricated modular data centers, or containerized data centers, are engineered to meet business-specific requirements to fit in a right-sized secure infrastructure. Vertiv’s prefabricated data center modules let you expand your data center capacity wherever and whenever you need it while offering minimized cost, unmatched flexibility and scalability.

Contact Us Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom
  • Construction and Engineering

Benefits

Rapid Deployment
All sub-systems are pre-assembled, fully integrated, and factory-tested with proven quality assurance processes
Fabrication and transportation occurs in parallel with site selection, preparation, civil works, and construction
Global manufacturing and configuration footprint enables implementation across the globe
Right-Sized Infrastructure
Modular features allow critical power and thermal management needs are right-sized according to IT load and demand requirements
Redundant and standardized design allows capacity adjustment to meet changing needs of the data center
High availability and efficiency solutions that provides greater OPEX savings
Reduced Complexity
Single point of contact from sales to project services and other engineering related requirements
Industry leading deployment of prefabricated data centers regardless of size   
 

Features

Efficient
Enhance business, space, energy efficiency
Rapid deployment, easy servicing
Simplified
Simple and flexible design and implementation
Systems that work together
Economical
Reduce time and cost deployment
Standalone construction without burdening existing infrastructure
Controllable
Optimized planning, monitoring & management
Control of your environment 

 

Customer stories

 Image

T-Systems

"Throughout the tender, Vertiv proved the most efficient and reliable supplier," added Sven Meyer. "The greatest advantage was the complete portfolio and unique point of reference: the high vertical integration turned to be decisive in delivering a fit-for-purpose solution in optimal lead times."

 Image

Hibernia Express builds trans-oceanic cables with Vertiv

Hibernia Networks selected Vertiv as its partner to design and build two fully integrated cable landing stations on each side of the Atlantic Ocean based on our experience, expertise, and deployment speed.

 Image
Data Center/Colocation/Hosting

Prefabricated Data Centers – the Quality Secret

We have addressed many facets of modular and prefabricated construction for data centers on this blog, including my last post on micro and edge data centers.

Rapidly Deployable Solution For Greater Efficiency

The resulting facility can accommodate power, thermal management, and other solutions as needed, all of which are pre-integrated and factory tested off-site, significantly reducing on-site work. Modularity also allows for scalability and flexibility to handle increasing capacity demand. This next-generation solution provides numerous benefits that traditional data centers can’t.

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location