Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

TechTalk Online: New Product Launch: Vertiv™ EDGE UPS (500VA-3kVA)

Summary

We are excited to launch the Vertiv EDGE UPS – the latest UPS solution from Vertiv that provides Superior Power Protection for Edge Applications

Liebert EDGE UPS Features

  • Line interactive UPS technology for professional applications
  • High output power factor (0.9)
  • High efficiency up to 98% operation in line mode
  • Controllable sockets
  • Hot-swappable internal batteries
  • Flexibility with 1U, 2U, 3U (short depth) and tower form factor versions
  • Same external battery cabinets compatible with Vertiv™ GXT5
  • UPS operation up to 40ºC at full power

Join us in this webinar as we take you through the features, unique selling points, and other technical specifications of the Vertiv EDGE UPS.

Image alternative text
A Vertiv Webinar Series
September 29, 2020
ON24

Speaker

Carlo-Quiriconi-800_600px_302187_0.png

Carlo Quiriconi

AC Power Product Manager,  
Vertiv Australia

Watch On Demand
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location